|
EPD Extension Kit for MSP430 LaunchPad
|
Structure of the slideshow information. More...
#include <EPD_Kit_Tool_Process.h>
Public Attributes | |
| uint8_t | EPD_size |
| uint8_t | interval |
| uint8_t | image_start_index |
| uint8_t | image_end_index |
Structure of the slideshow information.
| uint8_t slideshow_information_t::EPD_size |
the EPD size
| uint8_t slideshow_information_t::image_end_index |
the end index of slideshow images
| uint8_t slideshow_information_t::image_start_index |
the start index of slideshow images
| uint8_t slideshow_information_t::interval |
the interval between images
1.8.3.1